SUPPRESSOR FOR CONTACTORS
Diode combination, 240 VDC, 50 W
Art.No.: | 26130 |
Weight: | 0.017 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
24 V DC
Z-Diode
For other configurations and voltages, please inquire.
Z-Diode
For other configurations and voltages, please inquire.
Technical Data
Compatibility | Compatible with
Appropriate contactors | universal |
---|
Electrical data
Holding power max. | 50 W |
---|
Electrical data | Input
Input voltage DC min. | 0 V |
---|---|
Input voltage DC max. | 240 V |
Mechanical data | Mounting data
Height | 20 mm |
---|---|
Width | 43 mm |
Depth | 12 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879018258 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----