ASSEMBLY MODULE MP 12
Mounting rail / screw-type terminal
Art.No.: | 62010 |
Weight: | 0.108 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
12 pairs of solder pins
screw terminals connected to solder pin pairs
screw terminals connected to solder pin pairs
Technical Data
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 50 V |
Operating current max. | 5 A |
Installation
Connection cross section max. | 4 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|---|
Connection information | Lötstützpunktpaare (Raster 5 mm) |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Housing properties | open design |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Distance of solder pins | 24 mm |
---|---|
Mounting method | screwed, geschnappt |
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 63 mm |
Width | 70 mm |
Depth | 36 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27260710 |
---|---|
ECLASS-6.1 | 27141149 |
ECLASS-7.0 | 27141149 |
ECLASS-8.0 | 27141149 |
ECLASS-9.0 | 27141149 |
ECLASS-10.1 | 27141149 |
ECLASS-11.1 | 27141149 |
ECLASS-12.0 | 27141149 |
ETIM-5.0 | EC002780 |
customs tariff number | 85369010 |
GTIN | 4048879042253 |
Packaging unit | 1 |