EUROCARD HOLDER
SKP 24/7-M-FK
Art.No.: | 4000-63011-6302470 |
Weight: | 0.233 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Spring clamp terminals
24-, 7-pole M (EN 60603)
Row z, b, d
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
24-, 7-pole M (EN 60603)
Row z, b, d
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
Technical Data
Side 1
Operating voltage AC | 500 V |
---|---|
Operating current max. | 4 A |
No. of poles | 7 |
Side 2
Operating voltage AC | 250 V |
---|---|
Operating current max. | 15 A |
No. of poles | 24 |
Installation
Connection cross-section solid max. | 4 mm² |
---|
Installation | Pin assignment
No. of poles | 24 + 7 |
---|
Device protection | Electrical
Overvoltage category (EN 60664-1) | I |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data
Type of socket connector | M (EN 60603) |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 63 mm |
Width | 137 mm |
Depth | 170 mm |
Commercial data
ECLASS-6.0 | 27260710 |
---|---|
ECLASS-6.1 | 27260704 |
ECLASS-7.0 | 27440402 |
ECLASS-8.0 | 27440402 |
ECLASS-9.0 | 27460201 |
ECLASS-10.1 | 27440402 |
ECLASS-11.1 | 27460201 |
ECLASS-12.0 | 27460201 |
ETIM-5.0 | EC002780 |
customs tariff number | 85366990 |
GTIN | 4048879038607 |
Packaging unit | 1 |