EUROCARD HOLDER
SKPD form D, 230V, 32-pole, 234x160mm
Art.No.: | 631198 |
Weight: | 0.394 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
screw terminal
32-pole
230 V AC
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
32-pole
230 V AC
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
Technical Data
Electrical data | Supply
Operating voltage AC | 230 V |
---|---|
Operating current max. | 4 A |
Installation
Connection cross-section solid min. | 0,25 mm² |
---|---|
Connection cross-section solid max. | 4 mm² |
Connection cross-section stranded/fine-stranded min. | 0,5 mm² |
Connection cross-section stranded/fine-stranded max. | 2,5 mm² |
Installation | Connection
Connection | Screw terminals SK |
---|
Installation | Pin assignment
No. of poles | 32 |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Suitable for mounting type | mounting rail |
Height | 63 mm |
Width | 274 mm |
Depth | 167 mm |
Commercial data
ECLASS-6.0 | 27260710 |
---|---|
ECLASS-6.1 | 27260704 |
ECLASS-7.0 | 27440402 |
ECLASS-8.0 | 27440402 |
ECLASS-9.0 | 27440402 |
ECLASS-10.1 | 27440402 |
ECLASS-11.1 | 27460201 |
ECLASS-12.0 | 27460201 |
ETIM-5.0 | EC002780 |
customs tariff number | 85366990 |
GTIN | 4048879040051 |
Packaging unit | 1 |