EUROCARD HOLDER
SKP 96/IC (ST)
Art.No.: | 636013 |
Weight: | 0.264 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Screw terminals
96-pole C (EN 60603)
Row a, b, c
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
96-pole C (EN 60603)
Row a, b, c
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
Technical Data
Electrical data | Supply
Operating voltage AC | 125 V |
---|---|
Operating current max. | 1 A |
Installation
Connection cross-section solid max. | 4 mm² |
---|
Installation | Pin assignment
No. of poles | 96 |
---|
Device protection | Electrical
Overvoltage category (EN 60664-1) | I |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data
Type of socket connector | C (EN 60603) |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 140 mm |
Width | 62 mm |
Depth | 1770 mm |
Commercial data
ECLASS-6.0 | 27260710 |
---|---|
ECLASS-6.1 | 27260704 |
ECLASS-7.0 | 27440402 |
ECLASS-8.0 | 27440402 |
ECLASS-9.0 | 27440402 |
ECLASS-10.1 | 27440402 |
ECLASS-11.1 | 27460201 |
ECLASS-12.0 | 27460201 |
ETIM-5.0 | EC002780 |
customs tariff number | 85366990 |
GTIN | 4048879039956 |
Packaging unit | 1 |