Mico Pro Potential distributor 2 x 2 x 06
Multiplying two channels 5-times , max 20 A each channel
Art.No.: | 9000-41000-0002206 |
Alternative product: | |
Weight: | 0.113 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Technical Data
Electrical data | Supply
Total current max. | 20 A |
---|
Electrical data | Input
Input voltage 1 DC | 12 V |
---|---|
Input voltage 2 DC | 24 V |
Input voltage DC min. | 9 V |
Input voltage DC max. | 30 V |
Total current bridge set max. | 40 A |
Installation
Connection cross-section static min. | 0,2 mm² |
---|---|
Connection cross section static max. | 2,5 mm² |
Connection cross-section dynamic min. | 0,2 mm² |
Connection cross section dynamic max. | 2,5 mm² |
AWG number static min. | 14 |
AWG number static max. | 24 |
AWG number dynamic min. | 14 |
AWG number dynamic max. | 24 |
Installation | Connection
Connection | Bridge system |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 130 mm |
Width | 24 mm |
Depth | 114 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | Bridging Contact |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 0 V |
Connection type 2
Family construction form | Bridging Contact |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | On |
PIN 2 | Ctrl |
PIN 3 | Alarm |
PIN 4 | 0.9 |
Connection type 3
Family construction form | Bridging Contact |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | On |
PIN 2 | Ctrl |
PIN 3 | Alarm |
PIN 4 | 0.9 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 6 U 1 |
PIN 2 | 6 0 V |
PIN 3 | 12 U 2 |
PIN 4 | 12 0 V |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 5 U 1 |
PIN 2 | 5 0 V |
PIN 3 | 11 U2 |
PIN 4 | 11 0 V |
Connection type 6
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 4 U 1 |
PIN 2 | 4 0 V |
PIN 3 | 10 U 2 |
PIN 4 | 10 0 V |
Connection type 7
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 3 U 1 |
PIN 2 | 3 0 V |
PIN 3 | 9 U 2 |
PIN 4 | 9 0 V |
Connection type 8
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 2 U 1 |
PIN 2 | 2 0 V |
PIN 3 | 8 U 2 |
PIN 4 | 8 0 V |
Connection type 9
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 1 U 1 |
PIN 2 | 1 0 V |
PIN 3 | 7 U 2 |
PIN 4 | 7 0 V |
Commercial data
ECLASS-6.0 | 27141106 |
---|---|
ECLASS-6.1 | 27371890 |
ECLASS-7.0 | 27371890 |
ECLASS-8.0 | 27371890 |
ECLASS-9.0 | 27371890 |
ECLASS-10.1 | 27371892 |
ECLASS-11.1 | 27371892 |
ECLASS-12.0 | 27371892 |
ETIM-5.0 | EC000489 |
customs tariff number | 85363030 |
GTIN | 4048879749237 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Marking Accessories ----
---- Current Supply ----
---- End Plate for Terminal Strip ----