Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
AMMS 10-44/1 OPTO-COUPLER MODULE  50040
Product may differ from image

AMMS 10-44/1 OPTO-COUPLER MODULE

IN: 53 VDC - OUT: 53 VDC / 1,2 A

Art.No.: 50040
Alternative product:   
Weight: 0.028 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 1.2 A
24 V DC
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 3 V
Input voltage DC min. 10 V
Input voltage DC max. 53 V
Input current 6 mA
Electrical data | Output
Switch off delay max. 700 µs
Quiescent current OFF max. 0,3 mA
Switching frequency inductive max. 30 Hz
Switching frequency ohmic max. 500 Hz
Voltage switching DC min. 4,5 V
Switching voltage DC max. 53 V
Switching current min. 1 mA
Switching current max. 1,2 A
Voltage drop DC max. 1,2 V
Diagnostics
Status indication LED red
Device protection | Electrical
Rated insulation voltage 3750 V
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 56 mm
Width 12 mm
Depth 64 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 A 1
PIN 2 A 2
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 13
PIN 2 + 14

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879028059
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 50040_dxf_x_a.zip (A)
  • Construction files: STP 50040_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50040_1507-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50040_1507-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 50040_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Screwdriver ----
---- Over Voltage Limiter ----
---- Marking Accessories ----
* Shipping and Local Tax charges may apply