DC-MOTOR COMMUTATING CIRCUIT
IN: 24 VDC - OUT: 24 VDC / 3 A
Art.No.: | 6650140 |
Alternative product: | |
Weight: | 0.04 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Transistor 3 A
24 V DC
Spring clamp terminals
Start-stop/left-right (active stop mode)
Over current / temperature monitoring
24 V DC
Spring clamp terminals
Start-stop/left-right (active stop mode)
Over current / temperature monitoring
Technical Data
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 5 V |
Input voltage DC min. | 15 V |
Input voltage DC max. | 30 V |
Input current | 10 mA |
Electrical data | Output
Switch off delay max. | 10 ms |
---|---|
Switch on delay max. | 1,2 ms |
Quiescent current OFF max. | 10 mA |
Additional condition switching frequency | engine dependent |
Switching frequency max. | 1 Hz |
Voltage switching DC min. | 19,2 V |
Switching voltage DC max. | 30 V |
Switching current max. | 3 A |
Voltage drop DC max. | 1,4 V |
Highest current 100 ms | 6 A |
Turnaround time max. | 50 ms |
Diagnostics
Status indication LED | green, yellow |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 80 mm |
Width | 12,4 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27370905 |
ECLASS-7.0 | 27370905 |
ECLASS-8.0 | 27370905 |
ECLASS-9.0 | 27370905 |
ECLASS-10.1 | 27370905 |
ECLASS-11.1 | 27370905 |
ECLASS-12.0 | 27370905 |
ETIM-5.0 | EC002615 |
customs tariff number | 85365080 |
GTIN | 4048879022279 |
Packaging unit | 1 |
Accessories
---- Label for Clamp ----
---- Current Supply ----
---- Screwdriver ----