UFL 40 L PLUG FOR SIGNAL TRANSFER
24 VDC / 1 A - male with LED
Art.No.: | 54016 |
Weight: | 0.212 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Ribbon cable connector + LED
40-pole
Via the combined fixing mechanism, connectors with or without strain relief can be connected.
for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook
40-pole
Via the combined fixing mechanism, connectors with or without strain relief can be connected.
for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook
Technical Data
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating current max. | 1 A |
Diagnostics
Status indication LED | red |
---|
Device protection | Electrical
Overvoltage category (EN 60664-1) | II |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 63 mm |
Width | 120 mm |
Depth | 48 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27141120 |
---|---|
ECLASS-6.1 | 27141120 |
ECLASS-7.0 | 27141120 |
ECLASS-8.0 | 27141120 |
ECLASS-9.0 | 27141120 |
ECLASS-10.1 | 27141120 |
ECLASS-11.1 | 27141120 |
ECLASS-12.0 | 27141120 |
ETIM-5.0 | EC001283 |
customs tariff number | 85366990 |
GTIN | 4048879026574 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Marking Accessories ----