PKB 1 FOR SIGNAL TRANSFER
250V / 15 A
Art.No.: | 54250 |
Alternative product: | |
Weight: | 0.286 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
4× 22-pole
15 A per potential rail
Screw plug-in terminals
15 A per potential rail
Screw plug-in terminals
Technical Data
Electrical data | Supply
Operating voltage AC | 250 V |
---|---|
Total current per potential rail max. | 15 A |
Installation
Connection cross-section solid max. | 4 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|
Device protection | Electrical
Overvoltage category (EN 60664-1) | II |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 63 mm |
Width | 140 mm |
Depth | 48 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27260708 |
ECLASS-7.0 | 27141152 |
ECLASS-8.0 | 27141152 |
ECLASS-9.0 | 27141152 |
ECLASS-10.1 | 27141152 |
ECLASS-11.1 | 27141152 |
ECLASS-12.0 | 27141152 |
ETIM-5.0 | EC001283 |
customs tariff number | 85369010 |
GTIN | 4048879026062 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Screwdriver ----