ACCESSORY FOR MTPS
FUSE 0,5 A T pu.10pcs.
Art.No.: | 89650 |
Alternative product: | |
Weight: | 0.012 kg |
Country of origin: | CN |
US
Call for Availability
EU
Call for Availability
Description
Glass automotive fuse for MTPS
0.5 A (T)
0.5 A (T)
Commercial data
ECLASS-6.0 | 27142001 |
---|---|
ECLASS-6.1 | 27142001 |
ECLASS-7.0 | 27142001 |
ECLASS-8.0 | 27142001 |
ECLASS-9.0 | 27142001 |
ECLASS-10.1 | 27142001 |
ECLASS-11.1 | 27142001 |
ECLASS-12.0 | 27142001 |
ETIM-5.0 | EC002498 |
customs tariff number | 85361010 |
GTIN | 4048879077675 |
Packaging unit | 10 |
Accessories
---- Mount for Cylindrical Fuse ----