MP DIODE PACK
24V/40ADC
Art.No.: | 896014 |
Alternative product: | |
Weight: | 0.14 kg |
Country of origin: | IT |
US
Call for Availability
EU
Call for Availability
Description
Diode block for redundancy
40 A
40 A
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049190 |
ECLASS-7.0 | 27049190 |
ECLASS-8.0 | 27049190 |
ECLASS-9.0 | 27049190 |
ECLASS-10.1 | 27040792 |
ECLASS-11.1 | 27040791 |
ECLASS-12.0 | 27040791 |
ETIM-5.0 | EC000683 |
customs tariff number | 85411000 |
GTIN | 4048879066679 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----