Power Supply Emparro20-Pro-1-phase
In: 100 - 240 VAC / 100 - 230 VDC; OUT: 42 - 56 V/10ADC
Art.No.: | 9000-16113-1222111 |
Weight: | 0.89 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
The single-phase DIN rail power supplies of the Emparro20-Pro series offer even more functions than the Emparro. With the optional IO-Link adapter, the switching power supply can be controlled and monitored remotely, which enables comprehensive integration into your control system. In addition, these power supplies have integrated electronic load circuit monitoring, which means that external line protection on the DC side is no longer required. This not only reduces the installation effort, but also increases the reliability of the power supply. Emparro20-Pro also gives you access to extensive diagnostic information to minimize disruptions and downtime and maximize the efficiency of your application.
Technical Data
Electrical data
Number of devices parallel connection max. | 2 |
---|---|
Number of devices series connection max. | 1 |
Parallel connection | yes |
Series connection | yes |
Security level | SELV/PELV |
Electrical data | Supply
Power frequency | 50/60 Hz |
---|
Electrical data | Input
Input current at input voltage 2 DC | 2,2 A |
---|---|
Input current at input voltage 1 DC | 5,2 A |
Input voltage 1 AC | 100 V |
Input voltage 1 DC | 100 V |
Input voltage 2 AC | 240 V |
Input voltage 2 DC | 230 V |
Input voltage AC min. | 90 V |
Input voltage AC max. | 264 V |
Input voltage DC min. | 90 V |
Input voltage DC max. | 250 V |
Input current at input voltage 1 AC | 5,3 A |
Input current at input voltage 2 AC | 2,2 A |
Phase number input | 2 |
Efficiency | 93,5 % @ 115 V AC, 95,5 % @ 230 V AC |
Electrical data | Output
Output rating | 480 W |
---|---|
Output voltage DC | 48 V |
Output voltage DC min. | 42 V |
Output voltage DC max. | 56 V |
Output current | 10 A |
Duration Power Boost min. | 5 s |
Diagnostics
Alarm contact | yes |
---|
Installation | Connection
Connection | Push-In spring clamp terminals |
---|
Device protection | Electrical
Installation height max. ASL | 5000 m |
---|---|
Degree of protection (EN IEC 60529) | IP20 |
Protection class (EN IEC 61140) | I |
Overload protection output | yes |
Pollution Degree | 2 |
Short-circuit protection output | yes |
Overtemperature protection output | yes |
Device protection | Mechanical
Cooling type | Natural convection |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Conformal coated PCB | no |
Material housing | Aluminium, Stainless steel |
Mechanical data | Mounting data
Net weight | 890 g |
---|---|
Mounting method | screwed |
Suitable for mounting type | Schlüssellochaufhängung |
mounting position | horizontal, vertical |
Height | 146 mm |
Width | 50 mm |
Depth | 137 mm |
Environmental characteristics | Climatic
Ambient temperature min. | -40 °C |
---|---|
Ambient temperature max. | 70 °C |
Derating from | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % |
Environmental product conformity
REACH | (EC) No 1907/2006 |
---|---|
REACH-SVHC | compliant |
RoHS | 2011/65/EU |
China RoHS | compliant | EPUP 20 |
WEEE | compliant |
Conformity
CE | 2014/30/EU |
---|
Approvals
UL | E200364 |
---|---|
ULc | E200364 |
SEMI F47 | compliant |
Commercial data
customs tariff number | 85044095 |
---|---|
GTIN | 4048879911061 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Uninteruptible Power Supply ----
---- Marking Accessories ----