MEN POWER SUPPLY 1/2-PHASE, SMOOTHED
IN: 115/230+/-10VAC OUT: :24V/1ADC
Art.No.: | 85360 |
Weight: | 1.25 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Current: 1 A
Output rating: 24 W
Condensation not permitted
Output rating: 24 W
Condensation not permitted
Technical Data
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Fuse protection 1 primary side external | 0,8 A @115 V AC |
---|---|
Fuse protection 2 primary side external | 0,4 A @230 V AC |
Characteristic back-up fuse | Inertia |
Input voltage 1 AC | 115 V |
Input voltage 1 AC min. | 105 V |
Input voltage 1 AC max. | 125 V |
Input voltage 2 AC | 230 V |
Input voltage 2 AC min. | 220 V |
Input voltage 2 AC max. | 240 V |
Input current at input voltage 1 AC | 0,54 A |
Input current at input voltage 2 AC | 0,27 A |
Electrical data | Output
Fuse protection secondary side external | 3 A |
---|---|
Output suppression | LED, Screening capacitor, VDR |
Output voltage DC | 24 V |
Output voltage adjustable | no |
Output current max. | 1,5 A |
Type of secondary fuse | Flat fuse FKS |
Ripple max. | 5 % |
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 47,5 mm |
Mounting dimension b | 56 mm |
Mounting dimension c | 4,8 mm |
Height | 64 mm |
Width | 78 mm |
Depth | 120 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Derating from | 40 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category I |
---|---|
EMC | EN 55011 B, EN 61000-3-2 |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | + |
PIN 2 | - |
PIN 3 | - |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 5 |
PIN 1 | + 10 V |
PIN 3 | - 10 V |
PIN 4 | 115 V |
PIN 5 | 230 V |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879079990 |
Packaging unit | 1 |
Accessories
---- Automotive Fuse ----