TREE 8TX METALL - UNMANAGED SWITCH - 8 PORTS
Art.No.: | 58171 |
Weight: | 0.27 kg |
Country of origin: | TW |
US
Available
EU
Available
Description
8 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Connection cables are in the online shop under "Connection Technology".



Technical Data
Technical Data
Operating voltage | 2× 9...48 V DC, redundancy |
---|---|
Transfer rate | 10/100 Mbit/s full duplex |
Over voltage protection | yes |
Operating current (switch) | max. 350 mA |
Operating modes | Autocrossing Autonegotiation |
Invers-polarity protection | yes |
General data
Mounting method | DIN-rail mountable TH35 (EN 60715) |
---|---|
Temperature range | -10...+70 °C (storage temperature -40...+85 °C) |
Housing | Metal black |
Protection | IP40 |
Dimensions H×W×D | 90×45.2×78 mm |
Connections
Fieldbus | 8× RJ45 |
---|---|
Supply | Screw plug-in terminal: 0.2...1.5 mm² |
Switch Management
Protocols | no |
---|---|
Port Mirroring | no |
VLAN (QoS) IEEE 802.p | yes |
Alarm contact | no |
Remote maintenance | no |
Webserver | no |
Switch Form | Unmanaged Switch |
Product article number of manufacturer | 58171 |
---|
Diagnostic
Communication status | via LED |
---|---|
Monitoring - no voltage | yes |
Commercial data
ECLASS-6.0 | 19170106 |
---|---|
ECLASS-6.1 | 19170106 |
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170402 |
ECLASS-10.1 | 19170402 |
ECLASS-11.1 | 19170402 |
ECLASS-12.0 | 19170402 |
ETIM-5.0 | EC000734 |
customs tariff number | 85176200 |
EAN | 4048879329576 |
Packaging unit | 1 |
Connect Product
Data cableShow all
Accessories
---- Data Line ----
---- Screwdriver ----