Xelity 4TX managed switch 4 port 1000Mbit IP20
Art.No.: | 58820 |
Weight: | 0.162 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
The Xelity product range is intended for use in industrial environments. The switches have TX ports for twisted pair cables
4-port managed switch in IP20 plastic housing
4 RJ45 ports with Gigabit transmission speed
Power connection via push-in terminals
Connection cables are in the online shop under "Connection Technology".
4-port managed switch in IP20 plastic housing
4 RJ45 ports with Gigabit transmission speed
Power connection via push-in terminals
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 9 V |
Operating voltage DC max. | 30 V |
Idle current min. | 82,5 mA |
Idle current max. | 137,5 mA |
Power consumption max. | 2,8 W |
Current consumption max. | 300 mA |
Industrial communication
Data transmission rate max. | 1000 MBit/s |
---|
Industrial communication | Ethernet functionality
Auto-crossover | yes |
---|---|
Auto-negotiation | yes |
duplex | Full duplex |
LLDP frames | forwarding |
Ring topology | RSTP, STP |
Switch type | managed |
Industrial communication | IIoT functions
IP preset | DHCP |
---|---|
Webserver | HTTP, HTTPS |
Switch Management
Addressing | BOOTP/DHCP client, DCP, SSH-Befehlszeile |
---|---|
RSTP (IEEE 802.1D-2004, IEC 62439-1) | Default on |
Simple Network Management Protocol (SNMP) | v1, v2c, v3 (default active) |
VLAN managed (IEEE 802.1Q) | yes |
VLANs max. (IEEE 802.1Q) | 64 |
Time synchronization | Real-time clock, NTP client |
Diagnostics
Alarm contact | yes |
---|---|
Diagnostic | No voltage |
Remote maintenance | Open VPN client |
LED display | Ethernet connection/data traffic |
Port mirroring | 1:1, N:1 |
RMON | yes |
SNMP traps | yes |
Syslog | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Invers-polarity protection | yes |
Over voltage protection | yes |
Mechanical data | Material data
Color housing | gray |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 140 mm |
Width | 30 mm |
Depth | 85,1 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 75 °C |
Derating from | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Transport temperature min. | -40 °C |
Transport temperature max. | 85 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % no condensation |
Connection data
Connection types
Connection type 1 | 4 |
---|
Connection type 1
Family construction form | RJ45 |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 8 |
PIN 1 | DA + |
PIN 2 | DA - |
PIN 3 | DB + |
PIN 4 | DC + |
PIN 5 | DC - |
PIN 6 | DB - |
PIN 7 | DD + |
PIN 8 | DD - |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 24 V DC (UB 1) |
PIN 2 | 0 V |
PIN 3 | PE |
PIN 4 | n.c. |
Commercial data
ECLASS-6.1 | 19170106 |
---|---|
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170401 |
ECLASS-10.1 | 19170401 |
ECLASS-11.1 | 19170401 |
ECLASS-12.0 | 19170401 |
customs tariff number | 85176200 |
GTIN | 4065909004661 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Screwdriver ----
---- Data Line ----