Xenterra 5TX unmanaged Switch wallmounted 5 Port 100Mbit
Art.No.: | 58901 |
Weight: | 0.18 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
5 port unmanaged switch
Key-hole mounting/screwable
Connection cables are in the online shop under "Connection Technology".
Key-hole mounting/screwable
Connection cables are in the online shop under "Connection Technology".



Technical Data
Technical Data
Operating voltage | 8...28 V AC/9...36 V DC |
---|---|
Transfer rate | 10/100 Mbit/s full duplex |
Operating modes | Autocrossing Autonegotiation |
General data
Mounting method | Key-hole mounting/screwable |
---|---|
Temperature range | -40...+70 °C (storage temperature -40...+85 °C) |
Housing | Metal black |
Protection | IP20 |
Dimensions H×W×D | 105×69×28 mm |
Diagnostic
Communication status | via LED |
---|---|
Monitoring - no voltage | yes |
Switch Management
Protocols | no |
---|---|
Port Mirroring | no |
VLAN (QoS) IEEE 802.p | yes |
Alarm contact | no |
Remote maintenance | no |
Webserver | no |
Switch Form | Unmanaged Switch |
Connections
Fieldbus | 5× RJ45 |
---|---|
Supply | Push-In spring clamp terminals, 0.2...2.5 mm² (0.25...1.5 mm²) |
Commercial data
ECLASS-6.1 | 19170106 |
---|---|
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170402 |
ECLASS-10.1 | 19170402 |
ECLASS-11.1 | 19170402 |
ECLASS-12.0 | 19170402 |
customs tariff number | 85176200 |
EAN | 4048879830287 |
Packaging unit | 1 |
Connect Product
Data cableShow all
Accessories
---- Data Line ----
---- Screwdriver ----