MDST three-phase autotransformer
P:5400VA IN:3x380/400/420VAC OUT:3x230VAC -1x220VAC
Art.No.: | 866032 |
Weight: | 14.5 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Autotransformer
5 400 VA
Isolation class T 40/B
Other voltages on request.
5 400 VA
Isolation class T 40/B
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 380 V |
---|---|
Input voltage 2 AC | 400 V |
Input voltage 3 AC | 420 V |
Input current at input voltage 1 AC | 8,4 A |
Input current at input voltage 2 AC | 8 A |
Inrush current at input voltage 1 | 56 A |
Inrush current at input voltage 2 | 54 A |
Inrush current at input voltage 3 | 52 A |
Short-circuit current at input voltage 1 | 300 A |
Short-circuit current at input voltage 2 | 286 A |
Short-circuit current at input voltage 3 | 272 A |
Phase number input | 3 |
Electrical data | Output
Output voltage | 3 × 230 / 1 × 220 V AC |
---|---|
Output voltage AC 1 | 220 V |
Output voltage AC 2 | 230 V |
Power rating AC max. | 5400 VA |
Device protection | Electrical
Insulation test voltage input - PE | 2,9 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 71 mm |
Mounting dimension b | 176 mm |
Height | 90 mm |
Width | 230 mm |
Depth | 205 mm |
Diameter bore | 9 mm |
Length bore | 13 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27031301 |
---|---|
ECLASS-6.1 | 27031301 |
ECLASS-7.0 | 27031301 |
ECLASS-8.0 | 27031301 |
ECLASS-9.0 | 27031301 |
ECLASS-10.1 | 27031301 |
ECLASS-11.1 | 27031301 |
ECLASS-12.0 | 27031301 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043200 |
GTIN | 4048879589628 |
Packaging unit | 1 |