MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 800VA IN: 240-415VAC OUT: 110-110-20VAC
Art.No.: | 86045 |
Alternative product: | |
Weight: | 11.2 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Single-phase - Control and Isolation Transformers
800 VA
800 VA
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 240 V |
---|---|
Input voltage 2 AC | 415 V |
Input current at input voltage 1 AC | 3,75 A |
Input current at input voltage 2 AC | 2,15 A |
Inrush current at input voltage 1 | 92,8 A |
Inrush current at input voltage 2 | 49,12 A |
Short-circuit current at input voltage 1 | 87,8 A |
Short-circuit current at input voltage 2 | 50,4 A |
Electrical data | Output
Output voltage AC 1 | 110 V |
---|---|
Output voltage AC 2 | 240 V |
Output voltage adjustable | yes |
Power rating AC max. | 800 VA |
Device protection | Electrical
Insulation test voltage input - output | 4 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 92 mm |
Mounting dimension b | 135 mm |
Mounting dimension c | 7 mm |
Height | 118 mm |
Width | 174 mm |
Depth | 148 mm |
Diameter bore | 7 mm |
Length bore | 11 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078917 |
Packaging unit | 1 |