MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:2000VA IN:400VAC±5% OUT:110VAC
Art.No.: | 866142 |
Weight: | 19.55 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Single-phase - Control and Isolation Transformers
2000 VA
Isolation class T 40/B
2000 VA
Isolation class T 40/B
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 400 V |
---|---|
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Current input AC | 5,3 A |
Max. inrush current | 94 A |
Short-circuit current | 195 A |
Electrical data | Output
Output voltage AC 1 | 110 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 2000 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,1 kV |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Mounting dimension a | 200 mm |
Mounting dimension b | 174 mm |
Mounting dimension c | 9 mm |
Height | 170 mm |
Width | 195 mm |
Depth | 250 mm |
Diameter bore | 9 mm |
Length bore | 14 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043200 |
GTIN | 4048879073851 |
Packaging unit | 1 |