MST SINGLE-PHASE SAFETY TRANSFORMER
P:1070VA IN:400VAC OUT:46VAC
Art.No.: | 866177 |
Weight: | 12.5 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Single-phase safety transformer
1070 VA
Isolation class T 40/B
Motor protection switch
1070 VA
Isolation class T 40/B
Motor protection switch
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 400 V |
---|---|
Input voltage AC | 400 V |
Current input AC | 2,9 A |
Max. inrush current | 35 A |
Short-circuit current | 76 A |
Electrical data | Output
Output voltage AC | 46 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 1070 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,8 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Long-hole mounting |
---|---|
Mounting dimension a | 88 mm |
Mounting dimension b | 176 mm |
Height | 95 mm |
Width | 175 mm |
Depth | 220 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 400 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 46 V |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043200 |
GTIN | 4048879317917 |
Packaging unit | 1 |