MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:150VA IN:440/460/480/500VAC OUT:24VAC/230VAC
Art.No.: | 866182 |
Weight: | 2.6 kg |
Country of origin: | CZ |
US
Available
EU
Call for Availability
Description
Single-phase - Control and Isolation Transformers
3000 VA
Isolation class T 40/B
150 VA (440; 460; 480; 500 V AC)
Other voltages on request.
3000 VA
Isolation class T 40/B
150 VA (440; 460; 480; 500 V AC)
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 440 V |
---|---|
Input voltage 2 AC | 500 V |
Input voltage AC | 440, 460, 480, 500 |
Input voltage AC | 440 V |
Input current at input voltage 1 AC | 0,41 A |
Input current at input voltage 2 AC | 0,36 A |
Max. inrush current | 4,2 A |
Short-circuit current | 5,4 A |
Electrical data | Output
Output voltage AC 1 | 24 V |
---|---|
Output voltage AC 2 | 230 V |
Output voltage adjustable | no |
Power rating AC max. | 150 VA |
Device protection | Electrical
Insulation test voltage input - output | 6,1 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Long-hole mounting |
---|---|
Mounting dimension a | 86,5 mm |
Mounting dimension b | 84 mm |
Mounting dimension c | 4,8 mm |
Height | 101 mm |
Width | 96 mm |
Depth | 106 mm |
Diameter bore | 4,8 mm |
Length bore | 8,4 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-4, EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 2 | 440 V |
PIN 3 | 460 V |
PIN 4 | 480 V |
PIN 5 | 500 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 4 |
PIN 2 | 24 V DC |
PIN 4 | 230 V |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879322812 |
Packaging unit | 1 |