MTS SINGLE-PHASE SAFETY TRANSFORMER
P:63VA IN:230/400VAC OUT:24VAC
Art.No.: | 866168 |
Weight: | 1.8 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Single-phase - Control and Isolation Transformers
63 VA
Other voltages on request.
63 VA
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 2 AC | 400 V |
Input current at input voltage 1 AC | 0,36 A |
Input current at input voltage 2 AC | 0,2 A |
Inrush current at input voltage 1 | 2,1 A |
Inrush current at input voltage 2 | 1,2 A |
Short-circuit current at input voltage 1 | 3,5 A |
Short-circuit current at input voltage 2 | 2 A |
Electrical data | Output
Output voltage AC | 24 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 63 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,8 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 64,5 mm |
Mounting dimension b | 64 mm |
Mounting dimension c | 4,8 mm |
Height | 88 mm |
Width | 85 mm |
Depth | 98 mm |
Diameter bore | 4,8 mm |
Length bore | 8,4 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 3 |
PIN 2 | 230 V |
PIN 3 | 400 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 24 V DC |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879303910 |
Packaging unit | 1 |