EMPARRO CAP BUFFER MODULE
IN: 24VDC OUT: 24VDC/20A for max. 1A/40s
Art.No.: | 85458 |
Alternative product: | |
Weight: | 0.781 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 20 A
1.0 s (20 A); 40 s (1 A)
OUTPUT: max. 20 A
1.0 s (20 A); 40 s (1 A)
Technical Data
Electrical data | Input
Input voltage DC min. | 21,6 V |
---|---|
Input voltage DC max. | 26,4 V |
Max. inrush current | 25 A |
Charging current max. | 3 A |
Charging time max. | 75 s |
Efficiency | 90 % |
Electrical data | Output
Output voltage DC min. | 19 V |
---|---|
Output voltage DC max. | 25,5 V |
Output voltage adjustable | yes |
Output current buffer operation | 65 A |
Output current max. | 20 A |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Tragschiene TH35-7.5/TH35-15, (EN 60715) |
Height | 123 mm |
Width | 65 mm |
Depth | 138 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 60 °C |
Connection data
Connection types
Connection type 1 | Alarm |
---|---|
Connection type 2 | Input / Output |
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 13 |
PIN 2 | 14 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | - |
PIN 2 | - |
PIN 3 | + |
PIN 4 | + |
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040705 |
ECLASS-10.1 | 27040705 |
ECLASS-11.1 | 27040705 |
ECLASS-12.0 | 27040705 |
ETIM-5.0 | EC002584 |
customs tariff number | 85322900 |
GTIN | 4048879436700 |
Packaging unit | 1 |
Accessories
---- Current Supply ----
---- Marking Accessories ----
---- Electronic circuit breaker ----
-
Preferred