Emparro ACCU 2407
maintenance-free battery module 24V/7,2Ah
Art.No.: | 89552 |
Weight: | 6 kg |
Country of origin: | DE |
US
not available
EU
Available
Description
24 V DC
7 Ah
7 Ah
Technical Data
Electrical data
Electric charge quantity max. | 7 Ah |
---|
Electrical data | Supply
Operating voltage DC | 24 V |
---|
Mechanical data | Mounting data
Suitable for mounting type | 4 hole screw mounting |
---|---|
Height | 115 mm |
Width | 174,5 mm |
Depth | 159 mm |
Environmental characteristics | Climatic
Operating temperature min. | -15 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 27059090 |
---|---|
ECLASS-6.1 | 27059090 |
ECLASS-7.0 | 27059090 |
ECLASS-8.0 | 27059090 |
ECLASS-9.0 | 27059090 |
ECLASS-10.1 | 27059090 |
ECLASS-11.1 | 27059090 |
ECLASS-12.0 | 27059090 |
ETIM-5.0 | EC001855 |
customs tariff number | 85072080 |
GTIN | 4048879693974 |
Packaging unit | 1 |
Accessories
---- Uninteruptible Power Supply ----
---- Current Supply ----
-
Preferred