MB CAP ULTRA BUFFER MODUL
IN: 20,4-26,4VDC OUT:23VDC/3A for max.1A/21S
Art.No.: | 85460 |
Alternative product: | |
Weight: | 0.6 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 3 A
7 s (3 A); 21 s (1 A)
OUTPUT: max. 3 A
7 s (3 A); 21 s (1 A)
Technical Data
Electrical data
Security level | SELV/PELV |
---|
Electrical data | Input
Input voltage DC min. | 20,4 V |
---|---|
Input voltage DC max. | 26,4 V |
Current input AC | 3 A |
Charging time min. | 25 s |
Efficiency | 90 % |
Electrical data | Output
Output voltage DC | 23 V |
---|---|
Output voltage DC min. | 22,54 V |
Output voltage DC max. | 23,46 V |
Output voltage adjustable | no |
Output current max. | 3 A |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 60 °C |
Conformity
Product standard | EN 60950, EN 50178 |
---|
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040705 |
ECLASS-10.1 | 27040705 |
ECLASS-11.1 | 27040705 |
ECLASS-12.0 | 27040705 |
ETIM-5.0 | EC002584 |
customs tariff number | 85322900 |
GTIN | 4048879079808 |
Packaging unit | 1 |
Accessories
---- UPS ----
---- Current Supply ----
---- Electronic circuit breaker ----