MB CAP ULTRA BUFFER MODULE
IN: 24VDC OUT: 24VDC/40A for max. 1A/170S
Art.No.: | 85469 |
Alternative product: | |
Weight: | 2.1 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 40 A
3.6 s (40 A); 170 s (1 A)
OUTPUT: max. 40 A
3.6 s (40 A); 170 s (1 A)
Technical Data
Electrical data | Input
Input voltage DC min. | 21,6 V |
---|---|
Input voltage DC max. | 26,4 V |
Current input AC | 40 A |
Max. inrush current | 36,5 A |
Charging time min. | 140 s |
Charging time max. | 300 s |
Efficiency | 90 % |
Electrical data | Output
Output voltage DC min. | 19 V |
---|---|
Output voltage DC max. | 25,5 V |
Output voltage adjustable | yes |
Output current max. | 40 A |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Tragschiene TH35-7.5/TH35-15, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040705 |
ECLASS-10.1 | 27040705 |
ECLASS-11.1 | 27040705 |
ECLASS-12.0 | 27040705 |
ETIM-5.0 | EC002584 |
customs tariff number | 85322900 |
GTIN | 4048879404990 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Current Supply ----