Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
F 5X20MM 6A3 T 400VDC/500VAC 11MOHM 125°C  9000-41078-0000006
Product may differ from image

F 5X20MM 6A3 T 400VDC/500VAC 11MOHM 125°C

Packing unit 8 pieces

Art.No.: 9000-41078-0000006
Weight: 0.01 kg
Country of origin:  CN
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Glass automotive fuse
6 A (T)
Certificate

ECLASS-6.0 27049190
ECLASS-6.1 27142001
ECLASS-7.0 27142001
ECLASS-8.0 27142001
ECLASS-9.0 27142001
ECLASS-10.1 27142001
ECLASS-11.1 27142001
ECLASS-12.0 27142001
ETIM-5.0 EC000035
customs tariff number 85361010
GTIN 4048879329101
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 9000-41078-0000006_p8_2_28.zip (28)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Micro Fuse ----
* Shipping and Local Tax charges may apply