FREQUENCY/VOLTAGE-CURRENT-CONVERTER
IN: 0..100 kHz - OUT: 0..10 V / (0)4..20 mA
Art.No.: | 6644275 |
Alternative product: | |
Weight: | 0.05 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
INPUT: 0...1, 0...10, 0...100 kHz
OUTPUT: 0...10 V DC, 0...20 mA, 4...20 mA
Spring clamp terminals
Input and output galvanically separated
The new frequency converter in the slim MIRO housing can be universally used. The frequency that is applied on the three inputs, will be galvanically isolated, transformed and is available as analog signal on all three outputs.
OUTPUT: 0...10 V DC, 0...20 mA, 4...20 mA
Spring clamp terminals
Input and output galvanically separated
The new frequency converter in the slim MIRO housing can be universally used. The frequency that is applied on the three inputs, will be galvanically isolated, transformed and is available as analog signal on all three outputs.
Technical Data
Electrical data
Settling time max. | 350 ms |
---|---|
Accuracy (of full scale) | 0,5 % |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 19,2 V |
Operating voltage DC max. | 28,8 V |
Operating current max. | 80 mA |
Electrical data | Input
Input current min. | 6 mA |
---|---|
Input current max. | 25 mA |
Input resistor | 1,2 kΩ |
Electrical data | Output
Output voltage DC min. | 0 V |
---|---|
Output voltage DC max. | 10 V |
Device protection | Electrical
Rated surge voltage | 2,5 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 92 mm |
Width | 12,4 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | + 24 V DC |
PIN 2 | GD |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | I 2 |
PIN 2 | GD |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | U |
PIN 2 | I 1 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | f 3 |
PIN 2 | GD 1 |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | f 1 |
PIN 2 | f 2 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27210904 |
ECLASS-7.0 | 27210904 |
ECLASS-8.0 | 27210904 |
ECLASS-9.0 | 27210904 |
ECLASS-10.1 | 27210904 |
ECLASS-11.1 | 27210904 |
ECLASS-12.0 | 27210904 |
ETIM-5.0 | EC002653 |
customs tariff number | 85437090 |
GTIN | 4048879022392 |
Packaging unit | 1 |
Accessories
---- Label for Clamp ----
---- Screwdriver ----
---- Current Supply ----