CUBE20 DIGITAL OUTPUT MODULE
32 digital outputs
Art.No.: | 56118 |
Weight: | 0.258 kg |
Country of origin: | CZ |
US
Available
EU
Available
Description
Expansion module
Digital outputs
DO32 - (E)
Digital outputs
DO32 - (E)
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage UA DC | 24 V |
Current consumption max. | 25 mA |
Total current UA max. | 12 A |
module supply | via system connection |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,5 A |
Lamp load | 10 W |
Diagnostics
Diagnostic | Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 2,5 mm² |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Galvanic separation (operating voltage) | yes |
Galvanic separation output/output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 117 mm |
Width | 56 mm |
Depth | 47 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | X0 |
---|---|
Connection type 2 | X1 |
Connection type 3 | X2 |
Connection type 4 | X3 |
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DO 0 |
PIN 2 | DO 1 |
PIN 3 | DO 2 |
PIN 4 | DO 3 |
PIN 5 | DO 4 |
PIN 6 | DO 5 |
PIN 7 | DO 6 |
PIN 8 | DO 7 |
PIN 9 | UA 1 |
PIN 10 | UA 1 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DO 8 |
PIN 2 | DO 9 |
PIN 3 | DO 10 |
PIN 4 | DO 11 |
PIN 5 | DO 12 |
PIN 6 | DO 13 |
PIN 7 | DO 14 |
PIN 8 | DO 15 |
PIN 9 | 0 V |
PIN 10 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DO 16 |
PIN 2 | DO 17 |
PIN 3 | DO 18 |
PIN 4 | DO 19 |
PIN 5 | DO 20 |
PIN 6 | DO 21 |
PIN 7 | DO 22 |
PIN 8 | DO 23 |
PIN 9 | UA 2 |
PIN 10 | UA 2 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DO 24 |
PIN 2 | DO 25 |
PIN 3 | DO 26 |
PIN 4 | DO 27 |
PIN 5 | DO 28 |
PIN 6 | DO 29 |
PIN 7 | DO 30 |
PIN 8 | DO 31 |
PIN 9 | 0 V |
PIN 10 | 0 V |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85176200 |
GTIN | 4048879049290 |
Packaging unit | 1 |
Accessories
---- Terminal Strip ----