Bus terminating plug M12 male A-cod.
CUBE67
Art.No.: | 7000-15041-0000000 |
Weight: | 0.012 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
Cube67
Terminating resistor
Male
M12, 6-pole
A-coded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Terminating resistor
Male
M12, 6-pole
A-coded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage DC max. | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 19070403 |
---|---|
ECLASS-7.0 | 19070403 |
ECLASS-8.0 | 19070403 |
ECLASS-9.0 | 19070403 |
ECLASS-10.1 | 27440190 |
ECLASS-11.1 | 27440190 |
ECLASS-12.0 | 27440190 |
ETIM-5.0 | EC001855 |
customs tariff number | 85332100 |
GTIN | 4048879196963 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----
---- Data Line ----