M12 MALE 0° DIAGNOSTIC PLUG DESINA
Art.No.: | 7000-13481-0000000 |
Weight: | 0.009 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Blind plug diagnostic M12×1 mm
Bridge PIN 1 + 2
Bridge PIN 1 + 2
Technical Data
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,6 Nm |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | screwed, mounted |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Commercial data
ECLASS-6.0 | 23111190 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440390 |
ECLASS-8.0 | 27440190 |
ECLASS-9.0 | 27440190 |
ECLASS-10.1 | 27440190 |
ECLASS-11.1 | 27440190 |
ECLASS-12.0 | 27440190 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879198745 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----