CUBE67 AO4 C 4XM12 (U) VA
Art.No.: | 5671050 |
Weight: | 0.14 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Compact module
AO4 - (C) 4× M12 (U)
Voltage
Metal parts: Stainless steel
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
24 V DC (EN 61131-2), via system connection (max. 4 A)
AO4 - (C) 4× M12 (U)
Voltage
Metal parts: Stainless steel
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
24 V DC (EN 61131-2), via system connection (max. 4 A)
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage UA DC | 24 V |
Current consumption max. | 50 mA |
Total current UA max. | 4 A |
Total current US max. | 4 A |
Electrical data | Output
Actuator current UA per output max. | 1,6 A |
---|---|
Overload resistant | yes |
Short-circuit protected | yes |
Load resistance min. | 0,5 kΩ |
Conversion time analog output per channel | 1 ms |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 126 mm |
Width | 30 mm |
Depth | 34,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Connection data
Connection types
Connection type 1 | 0-3 |
---|---|
Connection type 2 | Bus In |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (UA) |
PIN 3 | 0 V |
PIN 4 | AO |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Commercial data
ECLASS-6.0 | 27242601 |
---|---|
ECLASS-7.0 | 27242601 |
ECLASS-8.0 | 27242601 |
ECLASS-9.0 | 27242601 |
ETIM-5.0 | EC001596 |
customs tariff number | 85389099 |
GTIN | 4048879044820 |
Packaging unit | 1 |