TERMINAL MODULE CUBE 67 IP67
8 digital inputs, 8 multifunction channels
Art.No.: | 56691 |
Weight: | 0.15 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Terminal module
DIO8/DI8 - (E) TB-Rail
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DIO8/DI8 - (E) TB-Rail
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Connect Product
System cableShow all
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Operating voltage UA DC | 24 V |
Current consumption max. | 50 mA |
Total current UA max. | 4 A |
Total current US max. | 4 A |
Electrical data | Input
Type input | PNP, for 3-wire sensors or mechanical switches |
---|---|
Input filter time | 1 ms |
Sensor current US per input max. | 0,2 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,5 A |
Lamp load | 10 W |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation | Pin assignment
Terminal row X0 | Input |
---|---|
Terminal row X1 | Input/Output |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 113 mm |
Width | 54 mm |
Depth | 45 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Connection data
Connection types
Connection type 1 | Bus In |
---|---|
Connection type 2 | Bus Out |
Connection type 3 | X0 |
Connection type 4 | X1 |
Connection type 5 | X2 |
Connection type 6 | X3 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 8 |
PIN 1 | DI 10 |
PIN 2 | DI 11 |
PIN 3 | DI 12 |
PIN 4 | DI 13 |
PIN 5 | DI 14 |
PIN 6 | DI 15 |
PIN 7 | DI 16 |
PIN 8 | DI 17 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 8 |
PIN 1 | DI / DO 00 |
PIN 2 | DI / DO 01 |
PIN 3 | DI / DO 02 |
PIN 4 | DI / DO 03 |
PIN 5 | DI / DO 04 |
PIN 6 | DI / DO 05 |
PIN 7 | DI / DO 06 |
PIN 8 | DI / DO 07 |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 8 |
PIN 1 | 24 V DC (US) 00 |
PIN 2 | 24 V DC (US) 01 |
PIN 3 | 24 V DC (US) 02 |
PIN 4 | 24 V DC (US) 03 |
PIN 5 | 24 V DC (US) 04 |
PIN 6 | 24 V DC (US) 05 |
PIN 7 | 24 V DC (US) 06 |
PIN 8 | 24 V DC (US) 07 |
Connection type 6
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 8 |
PIN 1 | 0 V 00 |
PIN 2 | 0 V 01 |
PIN 3 | 0 V 02 |
PIN 4 | 0 V 03 |
PIN 5 | 0 V 04 |
PIN 6 | 0 V 05 |
PIN 7 | 0 V 06 |
PIN 8 | 0 V 07 |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879048279 |
Packaging unit | 1 |
Accessories
---- Device Marker ----