Product questions? We’re happy to help! Call 770-497-9292 or email shop@murrinc.com
Zoom
Data Panel - xtremeDB passive module XDB-2-CAN  DP-34045-2-000
Product may differ from image

Data Panel - xtremeDB passive module XDB-2-CAN

10x DT4P - Pins connected 1:1
Art.No.: DP-34045-2-000
Weight: 0.68 kg
Country of origin:  US
US Call for Availability
EU Call for Availability
 Product Comparison
List price per piece:

Description

10-way, 4-pole, 4 signals 1:1
Plug connection DT-4P
IP69K (when using MDC xtreme connection cables)
Connection cables are in the online shop under "Connection Technology".
Certificate

Product article number of manufacturer DP-34045-2-000

ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440111
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
customs tariff number 85369010
EAN 89336773314
Packaging unit 1

 
Data Regarding Article:
  • Download Data Sheet
  • Download Construction files: DXF DP-34044-1-200_dxf_x_a.zip
  • Download Construction files: P8 DP-34045-2-000_p8_2_50.zip
  • Download Construction files: STP DP-34044-1-200_stp_x_a.zip
  • Download Document: Installation guide DP-34045-2-000_ina_10_05.pdf
  • Download Document: Product data DP-34045-2-000_pd_2_10.zip
  • Download Information: Certificate of conformity Murrelektronik GmbH 06-02-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 10-11-20_(1) RoHS REACh exception 6c_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 20-10-21_(1) California Prop65 No Warning_DoC_z_b.pdf
  • Download Information: EU declaration of conformity DP-34045-2-000_EU-Cert-2_ce_z_a.pdf
* Shipping and Local Tax charges may apply