Data Panel - xtremeDB passive module XDB-6-SIM
10x DT4P - 16 signal, sensor power
Art.No.: | DP-34045-6-000 |
Weight: | 0.68 kg |
Country of origin: | US |
US
Available
EU
Call for Availability
Description
10-way, 4-pole, 16 signals
without LED
Plug connection DT-4P
IP69K (when using MDC xtreme connection cables)
Connection cables are in the online shop under "Connection Technology".

Technical Data
Contact Layout
PIN 1 | (+) |
---|---|
PIN 2 | (NC)/(S2) |
PIN 3 | (-) |
PIN 4 | (NO)/(S1) |
PIN 5 | (Earth) |
Product article number of manufacturer | DP-34045-6-000 |
---|
Commercial data
ECLASS-6.1 | 27279219 |
---|---|
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440111 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
customs tariff number | 85369010 |
EAN | 89336773352 |
Packaging unit | 1 |