Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Modlight70 Pro connecting modul IO-Link

Connection M12 4 pole, outlet side

Art.No.: 4000-76070-1400015
Weight: 0.205 kg
Country of origin:  ID
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Basic
Outlet on the side
with M12 connection
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Industrial communication | IO-Link
IO-Link process data length output 0 Bytes
IO-Link process data length input 6 Bytes
IO-Link revision ID V1.1
IO-Link type Device
IO-Link cycle time min. 8 ms
IO-Link transmission rate COM2 (38.4 kbit/s)
Port Class A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Height 122 mm
Width 88 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 50 °C
Storage temperature min. -30 °C
Storage temperature max. 60 °C

Connection type 1
Family construction form M12
Gender male
Coding A
No. of poles 4
PIN 1 L +
PIN 2 n.c.
PIN 3 L -
PIN 4 C / Q
Connection type 2
Mounting method bayonet-locking

ECLASS-6.0 27371232
ECLASS-6.1 27371232
ECLASS-7.0 27371232
ECLASS-8.0 27371232
ECLASS-9.0 27371232
ECLASS-10.1 27371232
ECLASS-11.1 27371232
ECLASS-12.0 27371232
ETIM-5.0 EC001152
ETIM-6.0 EC001152
ETIM-7.0 EC001152
customs tariff number 85319000
GTIN 4048879832717
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-76070-1400015_E172109-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 4000-76070-1400015_E172109-NKCR2_ur_z_d.pdf (D)
  • Configuration Files: IODD 4000-76070-1x00015_KF7_x_10.zip (10)
  • Construction files: DXF 4000-76070-1400015_dxf_x_b.zip (B)
  • Construction files: P8 4000-76070-1400015_p8_2_11.zip (11)
  • Construction files: STP 4000-76070-1400015_stp_x_b.zip (B)
  • Document: Installation guide 4000-76070-1300002_ina_x_14.pdf (14)
  • Document: Product data 4000-76070-1400015_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-76070-1400015_22-01.20_ce_z_a.pdf (A)
  • Information: MTBF Report 4000-76070-1400015_MIL-HDBK-217F(25°C)-Berechnung_mtbf_p_a.pdf (A)

---- Mounting Bracket for Signal Tower ----
---- Identification Plate ----
* Shipping and Local Tax charges may apply