IMPACT20 CANOPEN, DIGITAL INPUT MODULE
16 digital inputs
Art.No.: | 56904 |
Weight: | 0.19 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Digital inputs
DI16
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI16
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Norm operating voltage | EN 61131-2 |
Operating voltage US DC | 24 V |
Total current UA max. | 12 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP, for 3-wire sensors or mechanical switches |
Current carrying capacity max. | 0,7 A |
Industrial communication | Bus data
Address range min. | 1 |
---|---|
Address range max. | 99 |
Industrial communication | CANopen
CANopen addressing | Rotary switch |
---|
Diagnostics
Diagnostic | No voltage, Under voltage |
---|---|
Diagnostic via BUS | per module |
Diagnostic via LED | per module |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 2,5 mm² |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 117 mm |
Width | 56 mm |
Depth | 47 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 70 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | Bus In |
---|---|
Connection type 2 | X0 |
Connection type 3 | X1 |
Connection type 4 | X2 |
Connection type 5 | X3 |
Connection type 1
Family construction form | D-Sub |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 9 |
PIN 1 | n.c. |
PIN 2 | CAN_LOW |
PIN 3 | CAN_GND |
PIN 4 | n.c. |
PIN 5 | CAN_SHLD |
PIN 6 | PE |
PIN 7 | CAN_HIGH |
PIN 8 | n.c. |
PIN 9 | PE |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | CH 00 |
PIN 2 | CH 01 |
PIN 3 | CH 02 |
PIN 4 | CH 03 |
PIN 5 | UI |
PIN 6 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | CH 10 |
PIN 2 | CH 11 |
PIN 3 | CH 12 |
PIN 4 | CH 13 |
PIN 5 | n.c. |
PIN 6 | 0 V |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | CH 20 |
PIN 2 | CH 21 |
PIN 3 | CH 22 |
PIN 4 | CH 23 |
PIN 5 | US |
PIN 6 | 0 V |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | CH 30 |
PIN 2 | CH 31 |
PIN 3 | CH 32 |
PIN 4 | CH 33 |
PIN 5 | FE |
PIN 6 | FE |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879048071 |
Packaging unit | 1 |
Accessories
---- Terminal Strip ----