Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

IMPACT67 E DIO14 DIO2/IOL2 4P

IMPACT67 EthernetIP compact module, plastic housing,

Art.No.: 55143
Weight: 0.487 kg
Country of origin:  DE
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DIO14 IOL2
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 4-pole, 2× max. 9 A
M12, 5-pole, A-coded
DLR (Device Level Ring)
IO-Link Master V1.1.2
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Bus technologies
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches, IO-Link Devices
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 10 W
Industrial communication | Ethernet/IP
CIP Sync yes
Composite Test Revision CT14
DLR (Device Level Ring) yes
EtherNet/IP addressing BOOTP, DHCP, DIP switch
Multiple connections yes
Supports quick connection (QC) max. 360 ms
Industrial communication | IO-Link
Automatic baudrate detection yes
IO-Link process data length output 32 Bytes
IO-Link process data length input 32 Bytes
IO-Link type 2× Master
IO-Link transmission rate COM1, COM2, COM3
Port Class B
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
LED display Ethernet connection/data traffic
Cable break per IO-Link Master
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 X0-X5
Connection type 2 X6, X7
Connection type 3 XD1
Connection type 4 XD2
Connection type 5 XF1, XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO / IO-Link
PIN 5 0 V
Connection type 3
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 4
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 0 V
Connection type 4
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 4
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 0 V
Connection type 5
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879699716
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55143_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55143_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: IO-Link 55143__V1-1_iol_z_a.pdf (A)
  • Configuration Files: EDS 55142_IMPACT67_KF5_x_15.zip (15)
  • Construction files: DXF 55143_dxf_x_a.zip (A)
  • Construction files: P8 55143_p8_2_31.zip (31)
  • Construction files: STP 55143_stp_x_a.zip (A)
  • Document: Installation guide 55143_ina_x_11.zip (11)
  • Document: User manual 55142_hdb_x_16.zip (16)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55143_18-05.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55143_18-05.18_ce_z_a.pdf (A)
  • Information: MTTF Report 55143_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 55143_10501063-1.15.00-V_tb5_x_10.zip (10)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: IO-Link-Device-Tool 10501019_IO-Link-Device-Tool_TRB_x_50.zip (50)

---- Digital I/O Module ----
---- Screw Plug ----
---- Analog I/O Module ----
---- Field Wireable Circular Connector ----
---- Device Marker ----
  • Label plates 20x8, set 20 pieces
    US Call for Availability
    EU Available
    $12.30
---- Sensor-Actuator Adapter ----
---- Plug with Thread ----
  • Connector cap 7/8'' outer thread with chain
    US Available
    EU Available
    $51.20
---- Grounding Material ----
* Shipping and Local Tax charges may apply