Availability
Protection 

No. of ports
No. of channels
Homerun cable connection technology
Functions
Cable Type 

If you are not sure which cable type to select, first set your filter for "ambient conditions", then "temperature range" and "approvals".This limits the amount of suitable cable types.
🎓#MurrExpertTipp:
For most applications our specialists recommend the cable type: PUR.
Temperature range (mobile) (Grad C)
Ambient Conditions
Product family

Product Family allows you to preselect certain characteristics.
🎓 #MurrExpertTipp:
If you do not have a preference do not select this filter.
Operating voltage (V)
Housing material
Cable length

🎓#MurrExpertTipp
If the desired length is not in stock we recommend selecting a standard length. This lowers time of production and therefore the delivery time.
Our Standard Lengths:
- Lines with Plug:
0,3m, 0,6m, 1m, 1,5m, 2m, 3m, 5m, 7,5m, 10m - Bulk Cable:
100m, 500m - Flange Connectors:
0,2m, 0,5m, 1m - Distributor Lines
3m, 5m, 10m, 15m
type of signal
All Filters