MVP-METALL, 8XM12, 5POLE, PRE-WIRED CABLE
5.0m PUR 16x0,34+3X0.75, UL/CSA
Art.No.: | 8000-58515-4010500 |
Weight: | 1.45 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
8-way, 5-pole
shielded
5.0 m
Without LED for analog signals up to 48 V AC/DC
Replaces identical product (Art.No. 27517)
Further cable lengths on request.
shielded
5.0 m
Without LED for analog signals up to 48 V AC/DC
Replaces identical product (Art.No. 27517)
Further cable lengths on request.
Technical Data
Electrical data | Supply
Operating voltage AC max. | 48 V |
---|---|
Operating voltage DC max. | 48 V |
Current operating per contact max. | 4 A |
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|
Mechanical data | Material data
Coating housing | Nickeled |
---|---|
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 90 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 401 |
---|---|
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 3 wires twisted |
Stranding factor min. | 80 mm |
Stranding factor max. | 80 mm |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 16 wires around Stranding combination counter-rotating twisted |
Stranding factor min. (type 2) | 120 mm |
Stranding factor max. (type 2) | 120 mm |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 80 % |
Banding | Fleece |
wire arrangement | (gray-pink, violet, brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, brown-green, yellow, green-white, green, red-blue, white), brown, blue, green-yellow |
Mechanical data | Cable
No. of bending cycles (C-track) | 5 Mio. @ 25 °C |
---|---|
Cable weigth | 237,6 g/m |
Material jacket | PUR |
Shore hardness jacket | 94 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free |
Outer-diameter (jacket) | 11,7 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 3 |
Outer diameter insulation | 2,6 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 96 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Data) | PP |
Outer diameter wire insulation (Data) | 1,3 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Shore hardness wire insulation (Data) | 55 ± 5 Shore D |
Ingredient freeness wire insulation (Data) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount wires (Data) | 16 |
Amount strands wire (Data) | 42 |
Diameter of single wires (Data) | 0,1 mm |
Conductor crosssection wire (Data) | 0,34 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | strand class 6 |
Traversing distance (C-track) | 1,8 m @ 25 °C | horizontal |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 12 A |
Current load capacity min. Wire (Data) | 4 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 53 Ω/km @ 20 °C |
Max. rated voltage power (conductor - ground) | 300 V |
Max. rated voltage power (conductor - conductor) | 300 V |
AC withstand voltage power (wire - shield) | 2 kV @ 60 s |
Power frequency withstand voltage power (wire - jacket) | 2 kV @ 60 s |
AC withstand voltage power (wire - wire) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 90 °C |
Operating temperature min. (dynamic) | -40 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | 10 x Outer diameter |
Bending radius (dynamic) | 12 x Outer diameter |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 16 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879352543 |
Packaging unit | 1 |