MVP12, 8XM12, MOSA, PLUG. CAP SCT.
With potent. sep.
Art.No.: | 4927061 |
Weight: | 0.249 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
pluggable connection cap
PIN 1: +24 V or PE selectable by plug links
Potential separation as option
with LED for digital PNP-signals 24 V DC
quick connection elements included
Further cable lengths on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Total current at 1 time current feed-in max. | 8 A |
Total current at 2 times current feed-in max. | 16 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation
Connection cross section min. | 0,25 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | screwed, mounted |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Cap nut |
---|---|
Height | 43 mm |
Width | 50,2 mm |
Depth | 170 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | Cap |
---|---|
No. of poles | 21 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | HARAX |
No. of poles | 4 |
PIN 1 | + PE |
PIN 2 | NC |
PIN 3 | - |
PIN 4 | S |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC002585 |
customs tariff number | 85369010 |
GTIN | 4048879057646 |
Packaging unit | 1 |
Accessories
---- Mounting Rail Adapter ----
---- Wrench ----
---- Screw Plug ----