MASI ACCESSORIES
Blind cap for M12-Port with seal VE 100
Art.No.: | 56455 |
Weight: | 0.154 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Screw plug M12×1 mm
Plastic, hex
with gasket
Quantity: 100 pcs.
Plastic, hex
with gasket
Quantity: 100 pcs.
Technical Data
Mechanical data | Mounting data
Height | 15,4 mm |
---|---|
Width | 14,8 mm |
Depth | 14,8 mm |
Commercial data
ECLASS-6.0 | 23111190 |
---|---|
ECLASS-6.1 | 23111190 |
ECLASS-7.0 | 23111190 |
ECLASS-8.0 | 23111190 |
ECLASS-9.0 | 23111103 |
ECLASS-10.1 | 23111190 |
ECLASS-11.1 | 23111103 |
ECLASS-12.0 | 23111103 |
ETIM-5.0 | EC000032 |
customs tariff number | 39269097 |
GTIN | 4048879368803 |
Packaging unit | 1 |