MASI68 I/O MODULE
4 digital inputs, 4 digital outputs
Art.No.: | 56419 |
Weight: | 0.18 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Compact module
DI4 - 0.19 A DO4 - 0.5 A (C) - 8× M8
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI4 - 0.19 A DO4 - 0.5 A (C) - 8× M8
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.




Technical Data
Technical Data
Bus voltage (AS-Interface) | 26.5...31.6 V DC |
---|---|
Profile (IO/ID/ID2 code) | S-7.0.0 |
Addressing | via master or M12 connection and programming device |
Address range | 1...31 |
Total current | max. 250 mA |
General data
Mounting method | screw fixing |
---|---|
Temperature range | -20...+60 °C (storage temperature -20...+70 °C) |
Protection | IP68 |
Dimensions H×W×D | 126×30×34.5 mm |
Output
Supply voltage | 24 V DC external (18...30.2 V DC) EN 61131-2 |
---|---|
Total current | max. 2 A |
Switching current per output | max. 0.5 A (short-circuit and overload protected) |
Input
Sensor supply US | max. 190 mA from AS-Interface (short-circuit and overload protected) |
---|---|
Type | for 3-wire sensors or mechanical switches, PNP |
Connections
Fieldbus | A-coded |
---|---|
I/O ports | M8, 3-pole |
Product article number of manufacturer | 56419 |
---|
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module |
Monitoring - no voltage | yes |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85176200 |
EAN | 4048879048958 |
Packaging unit | 1 |
Accessories
---- Passive Sensor-Actuator Distributor without homerun cable ----
---- Plug with Thread ----
---- Data Line ----