MVK I/O COMPACT MODULE, METAL
Profibus DP, 16 multifunction channels
Art.No.: | 553290 |
Weight: | 0.822 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Technical Data on request
Connection data
Connection types
Connection type 1 | 4-7 |
---|---|
Connection type 2 | Bus In |
Connection type 3 | Bus Out |
Connection type 4 | Power In |
Connection type 5 | Power Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | DI / DO / Diag |
PIN 3 | 0 V (US) |
PIN 4 | DI / DO |
PIN 5 | PE |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | B |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | A GN |
PIN 3 | n.c. |
PIN 4 | B RD |
PIN 5 | n.c. |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | B |
No. of poles | 5 |
PIN 1 | 5 V 2 |
PIN 2 | A GN |
PIN 3 | 0 V 2 |
PIN 4 | B RD |
PIN 5 | n.c. |
Connection type 4
Family construction form | 7/8" |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V (UA) |
PIN 2 | 0 V (US) |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Connection type 5
Family construction form | 7/8" |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V (UA) |
PIN 2 | 0 V (US) |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879376013 |
Packaging unit | 1 |