Data Panel - Cable 4x1,5qmm PVC-TRUCK-ADR, BK, backshell 0°, 10 m
20cm corrugated tube, without Offset
Art.No.: | DP-18-4.256 |
Weight: | 1.06 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Commercial data
ECLASS-6.1 | 27062011 |
---|---|
ECLASS-7.0 | 27062011 |
ECLASS-8.0 | 27062011 |
ECLASS-9.0 | 27062011 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060327 |
customs tariff number | 85444290 |
GTIN | 89336773819 |
Packaging unit | 1 |