Data Panel - Overmolded homerun cable xDB passive, letout 0° - 10 m
PVC, 16 x 0,75 + 2 x 1,5 mm², BK, UV-resistant
Art.No.: | DP-34042-784 |
Weight: | 2.651 kg |
Country of origin: | CN |
US
Available
EU
Call for Availability
Description
Overmolded homerun cable for xDB passive distributor
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 89336774267 |
Packaging unit | 1 |