xtremeDB IN Module CANopen, 16 IN parameterizable
16DI/8AI(I-U)/2Frequency-Counter-Encoder/8DI-NPN/PNP
Art.No.: | DP-34044-2-200 |
Weight: | 0.68 kg |
US
Call for Availability
EU
Call for Availability
Description
Robust, fully potted bus module with 8 DT signal ports
For use in extreme environments, special vehicles and mobile machines
Connection cables are in the online shop under "Connection Technology".
For use in extreme environments, special vehicles and mobile machines
Connection cables are in the online shop under "Connection Technology".


Technical Data
General data
Standards | ISO 13766-1 / -2 | EMC Directive (2014/30/EU) |
---|---|
Mounting method | 3 hole screw mounting M5 |
Temperature range | -40...+80 °C (storage temperature -40...+85 °C) |
Protection | IP68 / IP69K (with MDC connection cables) |
Dimensions H×W×D | 35×97×265 mm |
Input
Sensor supply US | 8...32 V DC, max. 8 A |
---|
Connections
I/O ports | DT-4P, 4-pole, max. 8 A |
---|---|
Sensor-system supply | DT-4P, 4-pole, max. 8 A |
Protection
Reverse polarity protection module | yes |
---|
CANopen
Addressing | Node-ID 1, Offset per Jumper +1…+15 |
---|---|
Protocols | CANopen®, CAN Layer 2.0B |
Transfer rate | 250/500 kbit/s |
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module and channel |
Diagnostic via BUS | per module and channel |
Monitoring - under voltage | yes |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Commercial data
country of origin | US |
---|---|
customs tariff number | 85389099 |
EAN | 89336773215 |
Packaging unit | 1.000 |