Data Panel - xtremeDB OUT Module SAE J1939, 16 digital OUT
maximum Current 52A
Art.No.: | DP-34044-5-000 |
Weight: | 0.68 kg |
Country of origin: | US |
US
Call for Availability
EU
Call for Availability
Description
Robust, fully potted bus module with 8 DT signal ports
For use in extreme environments, special vehicles and mobile machines
Connection cables are in the online shop under "Connection Technology".
For use in extreme environments, special vehicles and mobile machines
Connection cables are in the online shop under "Connection Technology".

Technical Data
General data
Standards | ISO 13766-1 / -2 | EMC Directive (2014/30/EU) |
---|---|
Mounting method | 3 hole screw mounting M5 |
Temperature range | -40...+80 °C (storage temperature -40...+85 °C) |
Protection | IP68 / IP69K (with MDC connection cables) |
Dimensions H×W×D | 35×97×265 mm |
Output
Actuator supply UA | 8...32 V DC, max. 4× 13 A |
---|---|
Switching current per output | max. 4 A / max. 10 A |
CAN SAE J1939
Protocols | CAN SAE J1939, CAN Layer 2.0B |
---|---|
Addressing | Node-ID 224 (0×E0h), Offset per Jumper +1…+15 |
Transfer rate | 250/500 kbit/s |
Connections
I/O ports | DT-4P, 4-polig, max. 13 A |
---|---|
Sensor-system supply | DT-4P, 4-pole, max. 8 A |
Actuator supply | DT 18-pole, A-coded |
Protection
Reverse polarity protection module | yes |
---|
Product article number of manufacturer | DP-34044-5-000 |
---|
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module and channel |
Diagnostic via BUS | per module and channel |
Monitoring - under voltage | yes |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Commercial data
ECLASS-6.1 | 27242604 |
---|---|
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
customs tariff number | 85389099 |
EAN | 89336773260 |
Packaging unit | 1 |