Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
IMPACT67 COMPACT MODULE, PLASTIC  55084
Product may differ from image

Last seen products

IMPACT67 COMPACT MODULE, PLASTIC

Ethercat, 16 dig Out

Art.No.: 55084
Alternative product:   
Weight: 0.44 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital outputs
DO16 - 0.5 A
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Certificate

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Industrial communication | Bus data
Address setting type Rotary switch, automatic
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-7
Connection type 2 Port1, Port2
Connection type 3 Power In
Connection type 4 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO 10-17
PIN 3 0 V
PIN 4 DO 00-07
PIN 5 PE
Connection type 2
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 3
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 4
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879051965
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 55084_080128-0-000_C3211-07_csa_z_c.pdf (C)
  • Approval: CSA US 55084_080128-0-000_C3211-87_csau_z_c.pdf (C)
  • Approval: UL Listed CA 55084_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55084_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: ESI 55081_IMPACT67_KF4_x_13.zip (13)
  • Construction files: DXF 55091_dxf_d_b.zip (B)
  • Construction files: P8 55084_p8_2_50.zip (50)
  • Construction files: STP 55085_stp_x_b.zip (B)
  • Document: Installation guide 55081_ina_6_17.pdf (17)
  • Document: User manual 55369_hdb_x_19.zip (19)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55084_881-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55084_881-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 55084_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Screw Plug ----
---- Device Marker ----
  • Label plates 20x8, set 20 pieces
    US Call for Availability
    EU Available
    $12.30
---- Plug with Thread ----
  • Connector cap 7/8'' outer thread with chain
    US Available
    EU Available
    $51.20
---- Grounding Material ----
* Shipping and Local Tax charges may apply